Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Compliances | TS EN 5774 |
| Cover material | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.00 |
| Outside diameter (inch) | 1.41 |
| Outside diameter (mm) | 36.00 |
| SERIES | ASSOS 10 |
| Tube material | Polyvinyl chloride (PVC) |