Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Transparent |
| Cover material | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 0.31 |
| Inside diameter (mm) | 8.00 |
| Outside diameter (inch) | 0.43 |
| Outside diameter (mm) | 11.00 |
| Series | TEKNO |
| Tube material | Polyvinyl chloride (PVC) |