Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Construction | 4 Spiral Steel Cord |
| Cover material | Natural Rubber Blend(NR Blend) |
| Inside diameter (inch) | 5.00 |
| Inside diameter (mm) | 127.00 |
| Outside diameter (inch) | 6.10 |
| Outside diameter (mm) | 155.00 |
| Series | BETONUC 85 D Mat.Hand Ct |
| Tube material | ButadieneRubberBlend(BR Blend) |