Product specifications
Characteristic | Value |
---|---|
Color | Black |
Cover material | Nitrile Blend (NBR Blend) |
Inside diameter (inch) | 0.75 |
Inside diameter (mm) | 19.00 |
Outside diameter (inch) | 1.18 |
Outside diameter (mm) | 30.00 |
Tech. Char for It.MDS MM & APO | X |
Tube material | Nitrile Blend (NBR Blend) |