Danfoss logo
HOSE LAYLINE, CATALOGUE, TS-product-details

HOSE LAYLINE, CATALOGUE, TS

11353499


Tools

Product specifications

Characteristic
Value
Basic Data Text TemplateMarka kodu: 11353499<br>(Aeroquip Logo) by Danfoss GH493-20 31.8 MM (1.25 IN) DN31 Dura-Tuff (Dik Çizgi) Exceeds SAE 100R12 / EN856 R12 (nokta) ISO 1875<br>2 MSHA IC-84/56 (nokta) ABS (nokta) DNV (nokta) USCG (Çiçek Logo) (Dik Çizgi) (Zaman Göstergesi) 310 BAR (4500 PSI) (Termometre Logo<br>) -40°C to +126°C -40°F to +260°F (Yarım Bükülme Çapı) Half Bend (Rakor Logo) 4S