Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 0.901 | |
| Product height mm | 22.880 | |
| Product length in | 0.958 | |
| Product length mm | 24.330 | |
| Product width in | 0.728 | |
| Product width mm | 18.500 | |
| Sub brand | HANSEN | Hansen |
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 0.901 | |
| Product height mm | 22.880 | |
| Product length in | 0.958 | |
| Product length mm | 24.330 | |
| Product width in | 0.728 | |
| Product width mm | 18.500 | |
| Sub brand | HANSEN | Hansen |