Danfoss logo
CORDFLEX L.D. BIANCO CG 40MM (L:50)-product-details

CORDFLEX L.D. BIANCO CG 40MM (L:50)

11354710

Alternate part number: TS02040024


Tools

Product specifications

Characteristic
Value
ColorWhite
Cover materialPolyvinyl chloride (PVC)
Inside diameter (inch)1.57
Inside diameter (mm)40.00
Outside diameter (inch)1.85
Outside diameter (mm)47.20
SeriesTROY SLD
Tube materialPolyvinyl chloride (PVC)