Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Cover material | Nitrile Blend (NBR Blend) |
| Inside diameter (inch) | 0.31 |
| Inside diameter (mm) | 8.00 |
| Outside diameter (inch) | 0.65 |
| Outside diameter (mm) | 16.50 |
| Series | TEXTOIL/10-20 D Oil&PetrCt |
| Tube material | Nitrile Blend (NBR Blend) |