Danfoss logo
CORDFLEX GIALLO CG 60MM (L:50)-product-details

CORDFLEX GIALLO CG 60MM (L:50)

11355084

Alternate part number: TS02060016


Tools

Product specifications

Characteristic
Value
ColorWhite
CompliancesEU 10/2011
Cover materialPolyvinyl chloride (PVC)
Inside diameter (inch)2.36
Inside diameter (mm)60.00
Outside diameter (inch)2.68
Outside diameter (mm)68.20
SeriesTROY SLD
Tube materialPolyvinyl chloride (PVC)