Danfoss logo
CORDFLEX GIALLO CG 102MM (L:25)-product-details

CORDFLEX GIALLO CG 102MM (L:25)

11355085

Alternate part number: TS02100011


Tools

Product specifications

Characteristic
Value
ColorWhite
Cover materialPolyvinyl chloride (PVC)
Inside diameter (inch)4.00
Inside diameter (mm)101.60
Outside diameter (inch)4.47
Outside diameter (mm)113.60
SeriesTROY SLD
Tube materialPolyvinyl chloride (PVC)