Product specifications
Characteristic | Value |
---|---|
Color | Black |
Cover material | Nitrile Blend (NBR Blend) |
Inside diameter (inch) | 4.00 |
Inside diameter (mm) | 101.60 |
Outside diameter (inch) | 4.65 |
Outside diameter (mm) | 118.00 |
Tube material | Nitrile (NBR) |
Characteristic | Value |
---|---|
Color | Black |
Cover material | Nitrile Blend (NBR Blend) |
Inside diameter (inch) | 4.00 |
Inside diameter (mm) | 101.60 |
Outside diameter (inch) | 4.65 |
Outside diameter (mm) | 118.00 |
Tube material | Nitrile (NBR) |