Danfoss logo
REF 495C 5 BAR EN1761 OHM 150 MM-product-details

REF 495C 5 BAR EN1761 OHM 150 MM

11355204

Alternate part number: M456150009


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Cover materialNitrile Blend (NBR Blend)
Inside diameter (inch)6.00
Inside diameter (mm)152.40
Outside diameter (inch)6.89
Outside diameter (mm)175.00
SeriesYAKIT-10 SDGR Oil&Petr Ct
Tube materialNitrile (NBR)