Danfoss logo
HOSE LAYLINE, CATALOGUE, TS-product-details

HOSE LAYLINE, CATALOGUE, TS

11355531


Tools

Product specifications

Characteristic
Value
Basic Data Text TemplateMarka kodu: 11355531<br>Boston by Danfoss Food & Beverage Heavy Duty Potable Water Suction & Discharge EHF007-32 50.8 MM (2 IN) DN51 (Dik Çizgi) FDA Compli<br>ant (Dik Çizgi) (Zaman Göstergesi) 20 BAR (290 PSI) (Termometre Logo) -30°C to +70°C -22°F to +158°F (Ünlem Logo) WARNING (ünlem) (U<br>yarı yazısı)