Danfoss logo
REF 492  X  19X29-product-details

REF 492 X 19X29

11356008

Alternate part number: J34F019023


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Cover materialNitrile Blend (NBR Blend)
Inside diameter (inch)0.75
Inside diameter (mm)19.00
Outside diameter (inch)1.14
Outside diameter (mm)29.00
SeriesSELTEX R4-X SD Oil&Petr Ct
Tube materialNitrile Blend (NBR Blend)