Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Cover material | Styrene Butadiene (SBR Blend) |
| Inside diameter (inch) | 3.15 |
| Inside diameter (mm) | 80.00 |
| Outside diameter (inch) | 3.74 |
| Outside diameter (mm) | 95.00 |
| Series | MARS SD Air and Gas Sp Sz |
| Tube material | Natural rubber (NR) |