Search
Account
Log in
Menu
Products
Product configurators
Tools
Documentation
Where to buy
Support
Home
Products
11356159
FLOSTER PARA/HD 200X208 (L.12MT)
11356159
Alternate part number: M015200021
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Color
Tan
Cover material
Natural rubber (NR)
Inside diameter (inch)
7.99
Inside diameter (mm)
203.00
Outside diameter (inch)
8.19
Outside diameter (mm)
208.00
Tube material
Natural rubber (NR)