Product specifications
Characteristic | Value |
|---|---|
| Color | White |
| Cover material | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 2.00 |
| Inside diameter (mm) | 51.00 |
| Outside diameter (inch) | 2.37 |
| Outside diameter (mm) | 60.30 |
| Series | BOSPHORUS |
| Tube material | Polyvinyl chloride (PVC) |