Product specifications
Characteristic | Value |
---|---|
Color | Black |
Construction | 1 Textile Braid |
Cover material | Nitrile Blend (NBR Blend) |
Inside diameter (inch) | 0.87 |
Inside diameter (mm) | 22.20 |
Outside diameter (inch) | 1.26 |
Outside diameter (mm) | 32.00 |
Series | SELTEX R6 |
Tube material | Nitrile Blend (NBR Blend) |