Danfoss logo
ARIS MB S/D   203X225  L.4-product-details

ARIS MB S/D 203X225 L.4

11356624

Alternate part number: M121200036


Tools

Product specifications

Characteristic
Value
ColorBlack
Cover materialStyrene Butadiene (SBR Blend)
Inside diameter (inch)7.99
Inside diameter (mm)203.00
Outside diameter (inch)8.86
Outside diameter (mm)225.00
Tube materialNatural Rubber Blend(NR Blend)