Product specifications
Characteristic | Value |
---|---|
Additonal ports | M12 x 1.5-6H o-ring LS |
Cylinder relief valve setting | 225 bar [3262 lbf/in2] |
Design code | A - First design |
Displacement | 250 cm3/r [15.2 in3/r] |
Flow amplification | None |
Fluid type | Technical bulletin 3-401 |
Identification | Barcode W/ customer number |
Inlet Pressure Rating | 190 bar [2755 lbf/in2] |
Inlet or LS relief setting | 165 bar [2392 lbf/in2] |
Input torque | Low |
Load circuit | Non-load reaction |
Mechanical interface | IIP, 12 tooth 16/32 DP 30° PA |
Mounting threads | 4-M10X1.5 |
Neutral circuit | Load sensing, dynamic signal |
Nominal flow rating | 22.7 LPM [6.00 GPM] |
P,T,L, and R port size | M20 x 1.5-6H o-ring |
Paint and packaging | Black paint |
Port face threads | None |
Product series | ASL |
Return pressure rating | 10 bar [145 lbf/ in2] maximum |
Special features | Gerotor for low noise |
Unit type | Standard |
Valve options | CRV,ACV,ICV,LSRV,MSCV |