Product specifications
Characteristic | Value |
---|---|
Brand | SEL by Danfoss |
Color | Black |
Cover material | Styrene Butadiene (SBR Blend) |
Inside diameter (inch) | 0.51 |
Inside diameter (mm) | 13.00 |
Outside diameter (inch) | 0.75 |
Outside diameter (mm) | 19.00 |
Tube material | Styrene Butadıene (SBR Blend) |