Danfoss logo
DIN 73379 TYPE 2A 12x19-product-details

DIN 73379 TYPE 2A 12x19

11357258

Alternate part number: C462012015


Tools

Product specifications

Characteristic
Value
ColorBlack
Cover materialChloroprene Blend (CR Blend)
Inside diameter (inch)0.47
Inside diameter (mm)12.00
Outside diameter (inch)0.75
Outside diameter (mm)19.00
Tube materialNitrile (NBR)