Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Compliances | DIN 73379 TYPE 2A |
| Cover material | Chloroprene Blend (CR Blend) |
| Inside diameter (inch) | 0.63 |
| Inside diameter (mm) | 16.00 |
| Outside diameter (inch) | 0.94 |
| Outside diameter (mm) | 24.00 |
| Series | Oil-1A D Oil&Petr Ct |
| Tube material | Nitrile (NBR) |