Product specifications
Characteristic | Value |
|---|---|
| Color | Yellow |
| Cover material | Polyvinyl chloride (PVC) |
| Inside diameter (inch) | 0.31 |
| Inside diameter (mm) | 8.00 |
| Outside diameter (inch) | 0.57 |
| Outside diameter (mm) | 14.60 |
| Series | JAVA |
| Tube material | Polyvinyl chloride (PVC) |