Product specifications
Characteristic | Value |
|---|---|
| Color | Green |
| Cover material | Nitrile Blend (NBR Blend) |
| Inside diameter (inch) | 1.00 |
| Inside diameter (mm) | 25.40 |
| Outside diameter (inch) | 1.38 |
| Outside diameter (mm) | 35.00 |
| Series | KREMA-10 SD Food Ct |
| Tube material | Nitrile Blend (NBR Blend) |