Slip-in cartridge valve directional cover with size 03 pilot interface CVCS-25-D3-30 (RIGHT)

CVCS-25-D3-N-30

11357527


Tools

Product specifications

Characteristic
Value
AdjustmentNo
Cover typeDirectional control with size 03 pilot interface
Flow rate LPM590
Flow rate USGPM155.0
Fluid Cleanliness18/16/13 micron
Fluid compatibilityWater Glycol, Water-in-Oil Emulsions and Petroleum Oil
Gauge port threadSAE
Insert ratio1:1.5
Insert typeDirectional
InterfaceYes
LeakageStandard
Normal functionNormally open
Orifice plug AP11.2 mm
Orifice plug AP2Blocked
Pilot port orientationISO
Pressure rating BAR350
Pressure rating PSI5000
Seal materialBuna-N
SizeNG 25
Special featureNone
Spool position sensorNo
Valve typeCartridge valve cover
ValvistorNo
Working temp max C70
Working temp max F158
Working temp min C-20
Working temp min F-4

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm