Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Cover material | Nitrile Blend (NBR Blend) |
| Inside diameter (inch) | 0.31 |
| Inside diameter (mm) | 8.00 |
| Outside diameter (inch) | 0.67 |
| Outside diameter (mm) | 17.00 |
| Series | LONG-MULTI D Air&Gas SpTb&SpCv |
| Tube material | Nitrile Blend (NBR Blend) |