Backplate Subassy
113581-002
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 7.200 |
| Product height mm | | 182.880 |
| Product length in | | 2.150 |
| Product length mm | | 54.610 |
| Product width in | | 4.870 |
| Product width mm | | 123.698 |