Product specifications
Characteristic | Value | Description |
|---|---|---|
| Color | BLACK | Black |
| Compliances | ISO 7840 A1 | ISO 7840 A1 |
| Construction | 1 TEXTILE SPIRAL | 1 Textile Spiral |
| Cover material | CHLOROPRENE BLEND (CR BLEND) | Chloroprene Blend (CR Blend) |
| Inside diameter (inch) | 0.75 | |
| Inside diameter (mm) | 19.00 | |
| Outside diameter (inch) | 1.10 | |
| Outside diameter (mm) | 28.00 | |
| Series | OTR450-C | LLMONTECARLO D Oil&Petr Ct |
| Tube material | NITRILE BLEND (NBR BLEND) | Nitrile Blend (NBR Blend) |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |