Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Cover material | ButadieneRubberBlend(BR Blend) |
| Inside diameter (inch) | 6.61 |
| Inside diameter (mm) | 168.00 |
| Outside diameter (inch) | 6.93 |
| Outside diameter (mm) | 176.00 |
| Tube material | Natural rubber (NR) |
Characteristic | Value |
|---|---|
| Color | Black |
| Cover material | ButadieneRubberBlend(BR Blend) |
| Inside diameter (inch) | 6.61 |
| Inside diameter (mm) | 168.00 |
| Outside diameter (inch) | 6.93 |
| Outside diameter (mm) | 176.00 |
| Tube material | Natural rubber (NR) |