Danfoss logo
SPEC.BETON A/V BOG.ICCAP 16BAR 12" (L:6M-product-details

SPEC.BETON A/V BOG.ICCAP 16BAR 12" (L:6M

11359717

Alternate part number: M725300003


Tools

Product specifications

Characteristic
Value
ColorBlack
Cover materialStyrene Butadiene (SBR Blend)
Inside diameter (inch)12.00
Inside diameter (mm)304.80
Outside diameter (inch)14.70
Outside diameter (mm)375.00
Tube materialButadieneRubberBlend(BR Blend)