Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Fitting angle shape 1 | B | 90° Elbow standard drop |
| Fitting angle shape 2 | B | 90° Elbow standard drop |
| Fitting end size 1 | 06 | Size 06 |
| Fitting end size 2 | 06 | Size 06 |
| Fitting phase angle degree | 270 | |
| Fitting series | 2P | Winner 2 piece crimp |
| Fittings end type 1 | DL | DKO-L 24deg Female light duty |
| Fittings end type 2 | DL | DKO-L 24deg Female light duty |
| Hose series | EC115 SERIES | EC115 Series |
| Hose size | 06 | Size 06 |
| Legacy fitting part number 1 | 20491-18-06TZ | DKO-L 24deg Female light duty, 90° Elbow standard drop, Zinc Plated Steel |
| Legacy fitting part number 2 | 20491-18-06TZ | DKO-L 24deg Female light duty, 90° Elbow standard drop, Zinc Plated Steel |
| Overall length MM | 660 | |
| Thread size 1 | M18X1.5 | M18x1.5 |
| Thread size 2 | M18X1.5 | M18x1.5 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |