Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | SPRING | Spring |
| Product height in | | 0.433 |
| Product height mm | | 10.998 |
| Product length in | | 1.485 |
| Product length mm | | 37.719 |
| Product width in | | 0.160 |
| Product width mm | | 4.064 |