Product specifications
Characteristic | Value |
---|---|
Color | Black |
Construction | 2 Wire Braid |
Cover material | Nitrile Blend (NBR Blend) |
Inside diameter (inch) | 0.19 |
Inside diameter (mm) | 4.80 |
Outside diameter (inch) | 0.52 |
Outside diameter (mm) | 13.30 |
Series | FORCESTREAM 2SN |
Tube material | Nitrile (NBR) |