PVM018ER05CS2A315000001AB-0000
11360274
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: PVM series code B pumps
11360274
Product specifications
Characteristic | Value |
|---|---|
| CODE TITLE | VARIABLE DISPLACEMENT OPEN CIRCUIT PISTON PUMPS |
| DISPLACEMENT | 18.0 cm3/r [1.1 in3/r] (315 bar MAX) |
| VALVE PLATE | INDUSTRIAL (1800 r/min MAX) |
| INPUT ROTATION | CLOCKWISE (RIGHTHAND) |
| INPUT SHAFT | SAE J744-22-1, SAE B, STRAIGHT KEYED (MODEL 010, 013, 018 AND 045) |
| Mounting flange | SAE J744-101-2(B 2-BOLT) (MODELS 010, 013, 018 AND 045) |
| MAIN PORT LOCATION | SIDE |
| PORT OPTIONS | SAE J518 FLANGE PORTS, SAE AUXILIARY PORTS |
| CONTROL | PRESSURE COMPENSATOR |
| PRESSURE COMP SETTING | 315 bar [4567 lbf/in2][DEFAULT] |
| FLOW COMP SETTING | NONE |
| POWER CONTROL SETTING | NONE |
| AUXILIARY MOUNTING | AUXILIARY A-MOUNT WITH COVER PLATE AND NO COUPLER |
| PAINT | BLACK [DEFAULT] |
| DESIGN CODE | B |
| DIFFERENTIATOR | - |
| PUMP SPECIAL FEATURES | ADJUSTABLE MAX DISPLACEMENT STOP [DEFAULT] |
| COMPENSATOR SPECIAL FEATURES | NONE |
| CUSTOMER IDENTIFICATION | NONE |
| Brand | Vickers by Danfoss |
| IPM FRAME SIZE | PVM Code B 18cc Pump |
| Model Code 1 | PVM018ER05CS2A315000001AB-0000 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |