Search
Account
Log in
Menu
Products
Product configurators
Tools
Documentation
Where to buy
Support
Home
Products
11360414
CORSICA MARINE EXHAUST SDC 8''
11360414
Alternate part number: M155200030
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
SEL by Danfoss
Color
Black
Cover material
EPDM
Inside diameter (inch)
8.00
Inside diameter (mm)
203.20
Outside diameter (inch)
8.66
Outside diameter (mm)
220.00
Tube material
EPDM