Danfoss logo
HASCO NW 3/16" PEAK 140°C ROT (L:25)-product-details

HASCO NW 3/16" PEAK 140°C ROT (L:25)

11360552

Alternate part number: H36P005007


Tools

Product specifications

Characteristic
Value
ColorRed
Cover materialEPDM Blend
Inside diameter (inch)0.19
Inside diameter (mm)4.80
Outside diameter (inch)0.42
Outside diameter (mm)10.70
Tube materialEPDM