CYLINDER NZ B2.00 R1.00 S4.000 IN M16-product-details

CYLINDER NZ B2.00 R1.00 S4.000 IN M16

11363108


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Bore Diameter2.00 inch
Gross stroke4.00 inch