Product specifications
Characteristic | Value | Description |
|---|---|---|
| End Connection Type 1 | FEMALE ORB | Female ORB |
| End Connection Type 2 | 100R5 NIPPLE BRAZE (FW1314) | 100R5 Nipple Braze (FW1314) |
| End Dash Size 1 | -10 | -10 |
| End Dash Size 2 | -12 | -12 |
| Finish Plating | DURA-KOTE | Dura-Kote |
| Material Grade | SAE J525 | SAE J525 |
| Tube Material | CARBON STEEL | Carbon Steel |
| Tube OD 1 (inch) | 0.625 | |
| Wall Thickness 1 (inch) | 0.065 |