Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
11364249
3DP-DCA, M-DL-183-AA-02-AA-0-B-A-04-00
11364249
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
11364249
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Size/Dimensions
14" x 7" x 6"
General specifications
Characteristic
Value
Proposition 65
Cancer and Reproductive Harm