Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Construction | 2 Tex Braid, Steel Wire |
| Cover material | EPDM |
| Inside diameter (inch) | 4.00 |
| Inside diameter (mm) | 101.60 |
| Outside diameter (inch) | 4.53 |
| Outside diameter (mm) | 116.00 |
| Series | KARADENIZ-10 SD Water Sp T&C |
| Tube material | EPDM |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |