Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additional Ports | AC | M12 x 1.5-6H o-ring LS |
| Cylinder Relief setting | 36 | 250 Bar[3625 lbf/in2] |
| Design code | B | 002 |
| Displacement | 28 | 640 cm3/r |
| Flow Amplification | B | 1.60:1.00 |
| Fluid Type | A | Refer Technical Bulletin 3-401 |
| Identification | 07 | BARCODE,XCMG PN |
| Inlet or LS relief setting | 00 | NONE |
| Inlet Pressure Rating | 4 | 210Bar[3045 lbf/in2] |
| Input Torque | 8 | N362 |
| Load Circuit | F | NR,CD,LEVEL 4 |
| Mechanical Interface | A | IIP, 12 tooth 16/32 DP 30° PA |
| Mounting Threads | A | 4-M10X1.5-6H |
| Neutral Circuit | C | Load Sensing, Dynamic Signal |
| Norminal Flow Rating | 5 | 75LPM[20.00 gal/min] QAMP |
| P,L,R,T Port Size | T | 4x M22x1.5-6H |
| Paint & Package | 1 | Black Paint |
| Port Face Threads | F | 2-M10X1.0-6H |
| Return Pressure Rating | B | 10Bar[145 lbf/in2] MAXIMUM |
| Special Features | AD | Polished GG W/ 0.80 ORI |
| Unit type | ASU | ASU-XcelUL |
| Unit type | A | Standard |
| Valve Options | 30 | CRV,ACV,ICV |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |