Product specifications
Characteristic | Value |
|---|---|
| Color | Black |
| Construction | 4 Ply Pes Fab,St Wire |
| Cover material | Natural Rubber Blend(NR Blend) |
| Inside diameter (inch) | 8.00 |
| Inside diameter (mm) | 203.20 |
| Outside diameter (inch) | 8.58 |
| Outside diameter (mm) | 218.00 |
| Series | WHITE SDC HD Abr Food Ct |
| Tube material | Natural Rubber Blend(NR Blend) |