KREMA S/D 10 BAR 25X37-product-details

KREMA S/D 10 BAR 25X37

11370166

Alternate part number: J871025006


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlue
Construction2 Tex Braid, Steel Wire
Cover materialNitrile Blend (NBR Blend)
Inside diameter (inch)1.00
Inside diameter (mm)25.40
Outside diameter (inch)1.46
Outside diameter (mm)37.00
SeriesKREMA-10 SD Food Ct
Tube materialNitrile Blend (NBR Blend)