KREMA S/D 10 BAR 51X65-product-details

KREMA S/D 10 BAR 51X65

11370198

Alternate part number: J871050005


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlue
Cover materialNitrile Blend (NBR Blend)
Inside diameter (inch)2.00
Inside diameter (mm)50.80
Outside diameter (inch)2.56
Outside diameter (mm)65.00
SeriesKREMA-10 SD Food Ct
Tube materialNitrile Blend (NBR Blend)