Danfoss logo
KREMA S/D 10 BAR 25X37-product-details

KREMA S/D 10 BAR 25X37

11370203

Alternate part number: J871025005


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlue
Cover materialNitrile Blend (NBR Blend)
Inside diameter (inch)1.00
Inside diameter (mm)25.40
Outside diameter (inch)1.46
Outside diameter (mm)37.00
SeriesKREMA-10 SD Food Ct
Tube materialNitrile Blend (NBR Blend)