Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Compliances | ISO 2398 1A |
| Cover material | Styrene Butadiene (SBR Blend) |
| Inside diameter (inch) | 2.00 |
| Inside diameter (mm) | 50.80 |
| Outside diameter (inch) | 2.48 |
| Outside diameter (mm) | 63.00 |
| Series | SKY-10 D LD Air and Gas Ct |
| Tube material | Styrene Butadıene (SBR Blend) |