Log in
Skip navigation
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
11370523
KLIMA 08
11370523
Alternate part number: H001008007
Tools
Add to comparison
Add to comparison
11370523
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Color
Black
Cover material
EPDM
Inside diameter (inch)
0.33
Inside diameter (mm)
8.30
Outside diameter (inch)
0.58
Outside diameter (mm)
14.85
Tube material
Polyamide (PA)