Search
Account
Log in
Menu
Products
Product configurators
Tools
Download center
Where to buy
Support
Home
Products
11370524
KLIMA 16
11370524
Alternate part number: H001016009
Tools
Add to comparison
Add to comparison
11370524
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Color
Black
Cover material
EPDM
Inside diameter (inch)
0.65
Inside diameter (mm)
16.50
Outside diameter (inch)
0.97
Outside diameter (mm)
24.68
Tube material
Polyamide (PA)