Product specifications
Characteristic | Value | Description |
|---|---|---|
| Additonal ports | AB | M12 x 1.5-6H load sensing metric port |
| Cylinder relief valve setting | 34 | 235 bar [3407 lbf/in2] |
| Design code | A | A - First design |
| Displacement | 11 | 400 cm3/r [24.4 in3/r] |
| Flow amplification | A | None |
| Fluid type | A | Refer to Danfoss Technical bulletin 3-401 |
| Identification | 03 | Lingong |
| Inlet or LS relief setting | 00 | None |
| Inlet Pressure Rating | 1 | 190 bar [2755 lbf/in2] |
| Input torque | 3 | Standard |
| Load circuit | A | Non-load reaction |
| Mechanical interface | A | Internal involute spline, 12 tooth 16/32 DP 30 degree PA |
| Mounting threads | A | 4-M10X1.5 Mounting threads mounting face |
| Neutral circuit | B | Load sensing, static signal |
| Nominal flow rating | 3 | 45 LPM [12.00 GPM] |
| P,T,L, and R port size | C | 4X M20 x 1.5-6H metric port |
| Paint and packaging | 1 | Black paint |
| Port face threads | B | 2-M12X1.75 |
| Product Series | ASL | ASL |
| Return pressure rating | A | 21 bar [300 lbf/ in2] maximum |
| Special features | AA | None |
| Unit type | A | Standard |
| Valve options | 05 | Cylinder relief valve, anti-cavitation valve, inlet check valve, manual steering check valve |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |